Application Reports on Custom Sensors
Load Pins Help Crane Operators Reduce Maintenance Costs
Crane monitoring systems are continuously analyzing stresses experienced by key crane components. The use of these systems can reduce maintenance costs by up to 75%. HBM load pins make crane monitoring systems even safer.
Efficient vehicle drives with measurement technology in the original component
Vehicle drives are at their optimum when the drive train and engine control match perfectly. The torque at the transition from engine to gears determines the design of the components. However, there is insufficient space to be...
Load pins for railway braking systems ensure improved safety for rail transport
A leading rail car manufacturer needed a load pin for an integrated brake force monitoring system.
HOERBIGER: Multi-component transducers for a transmission test rig
In industrial plants, usually only one load component is measured. Then extensive mechanical decoupling of the parasitic influences may be necessary.
Testing the efficiency of vibration pile drivers
HBM measurement technology ensures reliable results during efficiency testing of vibration pile drivers – using a specially adapted force transducer.
Related pages
Advantages of custom sensors
Custom Load Pins
Four steps to get your transducer
HBM's custom sensors know-how
Custom Load Cells and Custom Load Measuring Pins
Read more about custom load cell and custom load pins from HBM.