Displacement Transducer Product Overview

The inductive displacement measurement principle has penetrated many sectors of industry and research because it is both robust and maintenance-free.

For years, HBM has gained experience in the field of inductive transducer technology and has been building inductive displacement transducers, which can be used universally for measuring displacement in conjunction with carrier frequency amplifiers.

The areas of application here vary from precision measurement in the µm range to simple displacement monitoring during manufacturing and assembly or the supervision of construction projects.

  Product   Description
W1ELA/0 Inductive displacement transducer (plunger)
Inductive displacement transducer (plunger)
[± 1 mm]
WA L Inductive displacement transducer (plunger)
Inductive displacement transducer (plunger)
[0 ... 500 mm]
WA T Inductive displacement transducer (probe)
Inductive displacement transducer (probe)
[0 ... 100 mm]
WI Inductive displacement transducer (miniature probe)
Inductive displacement transducer (miniature probe)
[0 ... 10 mm]