WI Minature Probes

WI - Inductive Displacement Transducer (Miniature Probe)

If lack of space was stopping you using inductive displacement transducers before, perhaps now you can think of using the new miniature probes from the WI series. They are available in nominal (rated) measuring lengths of 2 mm, 5 mm and 10 mm with 8 mm clamping. They comply with protection class IP67.

Product Literature

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
WIENDEESFRITPTCNJPKR
Data SheetPlease log inPlease log inPlease log inPlease log in
Mounting instructionsPlease log inPlease log inPlease log inPlease log in
CE-Certificate 218Please log inPlease log inPlease log in

Request a quotation

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.

Key Features

  • Version probe
  • Type of connection Half bridge
  • Sensitivity [mV/V] ±40
  • Linearity deviation in % ±0.2
  • Degree of protection IP67
  • Nominal displacement [mm], 0 ... 2, 5, 10
  • Nominal temperature range [°C] 10 ... 60

Order Numbers

1-WI/2MM-T
1-WI/5MM-T
1-WI/10MM-T