Force Transducer and Force Sensor Overview: Measuring Forces Correctly with HBM

HBM force transducers and force sensors measure static and dynamic tensile and compressive loads - with virtually no displacement. Your force transducer and force sensor can be supplied in the most varied of designs and classes of accuracy.

Typical force measurement application areas include bench testing, e.g. force measurement to check material quality and automation technology, e.g. for monitoring quality during reshaping or bonding operations. HBM's own DKD force transducer calibration laboratory mirrors the company's force transducer and force sensor competence.

Select your product
Direction of force Nominal (rated force) Already calibrated Strain gauge / Piezo  
  Product   Description
S2M Reliable S-type force transducer offering high precision, IP67 degree of protection and 2 mV/V output signal
Reliable S-type force transducer offering high precision, IP67 degree of protection and 2 mV/V output signal
[10N ... 1000N]
⇕ Tensile and compressive 0.01-1 kN Yes Strain Gauge
U10 (U10M, U10S) Force transducer for dynamic and static measurement tasks. Very rugged and precise mechanical properties. Insensitive to bending moments and lateral force. Many options available.
Force transducer for dynamic and static measurement tasks. Very rugged and precise mechanical properties. Insensitive to bending moments and lateral force. Many options available.
[1.25KN ...500KN]
⇕ Tensile and compressive 1-100 kN|100-500 kN Yes Strain Gauge
S9M High-precision S-type4 force transducer offering high degree of protection (IP68). Also suitable for harsh ambient conditions.
High-precision S-type4 force transducer offering high degree of protection (IP68). Also suitable for harsh ambient conditions.
[0.5kN ... 50kN]
⇕ Tensile and compressive 0.01-1 kN|1-100 kN Yes Strain Gauge
U1A Force transducer for small forces offering a high output signal. Compact size. Precise.
Force transducer for small forces offering a high output signal. Compact size. Precise.
[10N ... 50N]
⇕ Tensile and compressive 0.01-1 kN Yes Strain Gauge
PACEline CFT Calibrated piezo force transducer for flange mounting. High stiffness and high resonance frequency.
Calibrated piezo force transducer for flange mounting. High stiffness and high resonance frequency.
[5KN ... 120KN]
⇓ Compressive 1-100 kN Yes Piezo
PACEline CFW Measuring piezo force washer offering extremely high stiffness and very compact size. Sets of pre-stressing elements available as mounting accessories.
Measuring piezo force washer offering extremely high stiffness and very compact size. Sets of pre-stressing elements available as mounting accessories.
[20KN ... 700KN]
⇓ Compressive 1-100 kN|100-500 kN|> 500 kN No Piezo
PACEline CMC Calibrated piezo force transducer for flange mounting. High stiffness and high resonance frequency. Charge amplifier included in delivery, calibration as a complete system.
Calibrated piezo force transducer for flange mounting. High stiffness and high resonance frequency. Charge amplifier included in delivery, calibration as a complete system.
[5KN ... 120KN]
⇓ Compressive 1-100 kN Yes Piezo
PACEline CLP Piezoelectric force washers for force measurement where space is a constraint
Piezoelectric force washers for force measurement where space is a constraint
[7kN ... 62kN]
⇓ Compressive 1-100 kN No Piezo
U2B Low-profile force transducer offering integrated lateral force compensation. Tried and tested in thousands of applications.
Low-profile force transducer offering integrated lateral force compensation. Tried and tested in thousands of applications.
[0.5kN ... 200KN]
⇕ Tensile and compressive 0.01-1 kN|1-100 kN|100-500 kN Yes Strain Gauge
U3 Rugged force transducer offering integrated mounting flanges on both sides. Very high lateral force stability and lateral force compensation. Easy mounting.
Rugged force transducer offering integrated mounting flanges on both sides. Very high lateral force stability and lateral force compensation. Easy mounting.
[0.5kN ... 100kN]
⇕ Tensile and compressive 0.01-1 kN|1-100 kN Yes Strain Gauge
U5 Low-profile force transducer for easy flange mounting. Many options and wide range of cables available.
Low-profile force transducer for easy flange mounting. Many options and wide range of cables available.
[100kN ... 500KN]
⇕ Tensile and compressive 100-500 kN Yes Strain Gauge
U9B Miniature force transducer with high reliability even harsh enwiroment.
Miniature force transducer with high reliability even harsh enwiroment.
[50N ... 50KN]
⇕ Tensile and compressive 0.01-1 kN|1-100 kN Yes Strain Gauge
U93 Miniature force transducer for easy flange mounting. High lateral force stability. Integrated TEDS functionality.
Miniature force transducer for easy flange mounting. High lateral force stability. Integrated TEDS functionality.
[1KN ... 50KN]
⇕ Tensile and compressive 1-100 kN Yes Strain Gauge
U15 Reference force transducer for use as a transfer standard. Electricial bending moment compensation, high output signal (up to 4mV/V). Many options and ISO376-compliant accessories.
Reference force transducer for use as a transfer standard. Electricial bending moment compensation, high output signal (up to 4mV/V). Many options and ISO376-compliant accessories.
[2.5KN ...1000KN]
⇕ Tensile and compressive 1-100 kN|100-500 kN|> 500 kN Yes Strain Gauge
C2 (N / kN) Low-profile force transducer offering integrated lateral force compensation. Tried and tested in thousands of applications.
Low-profile force transducer offering integrated lateral force compensation. Tried and tested in thousands of applications.
[0.5kN ... 200KN]
⇓ Compressive 0.01-1 kN|1-100 kN|100-500 kN Yes Strain Gauge
C4 Reference force transducer offering bending moment compensation, ISO376-compliant accessories.
Reference force transducer offering bending moment compensation, ISO376-compliant accessories.
[20KN ... 500KN]
⇓ Compressive 1-100 kN|100-500 kN Yes Strain Gauge
C6A Rugged and efficient force transducer for high compressive force. Extensive range of accessories. Types up to 2 MN with internal bore.
Rugged and efficient force transducer for high compressive force. Extensive range of accessories. Types up to 2 MN with internal bore.
[200KN ... 5MN]
⇓ Compressive 100-500 kN|> 500 kN Yes Strain Gauge
C9B Miniature force transducer for compression forces offering maximum reliability even in harsh ambient conditions.
Miniature force transducer for compression forces offering maximum reliability even in harsh ambient conditions.
[50N ... 50KN]
⇓ Compressive 0.01-1 kN|1-100 kN Yes Strain Gauge
C18 Compact reference force transducer for stationary and mobile use. Insensitive to humidity. Rugged cable routing.
Compact reference force transducer for stationary and mobile use. Insensitive to humidity. Rugged cable routing.
[10KN ... 5MN]
⇓ Compressive 1-100 kN|100-500 kN|> 500 kN Yes Strain Gauge
BU18 Reference force transducer, classification per ISO376:00 comprising three C18/1MN thatr can also be used individually.
Reference force transducer, classification per ISO376:00 comprising three C18/1MN thatr can also be used individually.
[3MN]
⇓ Compressive > 500 kN Yes Strain Gauge
KMR Force transducer for installation as a measuring force washer. Rugged transducer offering high degree of protection for use in harsh ambient conditions.
Force transducer for installation as a measuring force washer. Rugged transducer offering high degree of protection for use in harsh ambient conditions.
[20KN ... 400KN]
⇓ Compressive 1-100 kN|100-500 kN No Strain Gauge
TOP-Transfer Reference force transducer offering maximum precision. Exceeds ISO376 requirements partly by a factor of 10. Standard for international reference measurements.
Reference force transducer offering maximum precision. Exceeds ISO376 requirements partly by a factor of 10. Standard for international reference measurements.
[100N ... 500KN]
⇕ Tensile and compressive 0.01-1 kN|1-100 kN|100-500 kN Yes Strain Gauge
Z30A High-precision reference force transducer for smaller forces. High long-term stability, integrated overload protection, TEDS. Class 00 per ISO376, ISO376-compliant accessories available.
High-precision reference force transducer for smaller forces. High long-term stability, integrated overload protection, TEDS. Class 00 per ISO376, ISO376-compliant accessories available.
[50N ... 10KN]
⇕ Tensile and compressive 0.01-1 kN|1-100 kN Yes Strain Gauge
Z4A High-precision reference force transducer for high forces. High long-term stability. Class 00 per ISO376, ISO376-compliant accessories available.
High-precision reference force transducer for high forces. High long-term stability. Class 00 per ISO376, ISO376-compliant accessories available.
[20KN ... 100KN]
⇕ Tensile and compressive 1-100 kN|100-500 kN Yes Strain Gauge