C18 - Compact force transducer measures large forces precisely
Suitable applications for the C18 compressive force transducer include calibration tasks in areas where only confined mounting space is available. Due to its low weight it is also ideally fit for mobile test applications. Based on the ring torsion principle, the transducer has a small diameter and a low profile.
Product Description
New: Also available with a nominal (rated) force of 5 MN
The transducer is available in 11 models with different nominal (rated) forces ranging between 10 kN and 5 MN, allowing it to be used in a wide range of applications. The complete measuring body and the force applications parts (base and thrust piece) included in delivery are made from stainless steel. They ensure optimum test results and at the same time prevent error loads.
The force transducer is distinguished by its precision. Class 0.5 according to ISO 376 is guaranteed. Class 00 is even possible on request for nominal (rated) forces from 500 kN. Main applications include calibration tasks such as e.g. the classification of material testing machines, or ensuring traceability of industrial test equipment. For these purposes, HBM calibrates its force transducers in its own laboratory, which has been accredited as a DKD laboratory for the the past 25 years.
Max. operating force [%] | 170 (10-1000 kN), 150 (2000-3000 kN), 135 (5000 kN) |
Nominal temp. range [°C] | +10 ... +40 |
Protection system | IP68 acc. to DIN EN 60529 |
Material | base and thrust piece are made from stainless steel |
Direction of force | compressive |
Nominal force | 10 kN, 20 kN, 50 kN, 100 kN, 200 kN, 300 kN, 500 kN, 1 MN, 2 MN, 3 MN, 5 MN |
Nominal sensitivity [mV/V] | 2 |
Product Literature
Please enter your email address.
| C18 | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Mounting instructions | |||||||||
| CE-Certificate 210 | |||||||||
| EN |
Request a Quote
Thank you for your interest in HBM. This form allows you to request a quote within one mouseclick.
Key Features
- Accurate measurement of large compressive forces up to the MN range
- Compact, lightweight
- Excellent price-performance ratio
- Force application parts included in delivery
- Class 0.5 according to ISO 376 is guaranteed. Class 00 is even possible on request for nominal (rated) forces from 500 kN.



