C4 - Force standard: Precision force transducer
Precision force transducers of the C4 type series are suitable for measuring compressive forces. They measure static and quasi-static forces with great
accuracy.
Product Description
Max. operating force [%] | 150 |
Nominal temp. range [°C] | +10...+40 |
Protection system | IP 67 |
Material | tempered steel |
Direction of force | compressive |
Nominal force | 20kN, 50kN, 100kN, 200kN, 500kN |
Nominal sensitivity [mV/V] | 2 |
Product Literature
Please enter your email address.
If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
| C4 | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Mounting instructions | |||||||||
| CE-Certificate 140 | |||||||||
| EN |
Request a Quote
Thank you for your interest in HBM. This form allows you to request a quote within one mouseclick.
Key Features
- Force transducer with maximum accuracy for use as test standard
- Classification option by device classes with DKD calibration certificate according to ISO 376
- Transfer standard + DKD calibration (optional)
- Transfer standard in international force reference
- Good long-term stability



