
C6A Load Cell with High Nominal Rated Forces
C6A force transducers are designed for the measurement of static and dynamic pressure forces. Tensile forces can also be measured with the transducers.The transducers can be installed in any position for force measurement. The force conductor must however act in the direction of the transducer axis.
Product Description
HBM force transducers in this range measure dynamic forces in the load direction just as precisely as static forces. The force transducers are maintenance − free and can be installed even in poorly accessible places. Their electrical measurement signals can be transmitted to remote measuring points and monitors in order to indicate and register there and be used for control and regulating tasks.
- High nominal forces with even the smallest dimensions
- Compressive force transducers
- Continuous inner bore for nominal forces from 200kN to 2MN
- Rust-resistant version for 200kN and 500kN nominal forces
- High level of operating safety even under adverse conditions of use
- Extensive mounting accessories
Case Studies on C6A
HBM monitoring system gives former industrial chimney new lease of life
An old industrial chimney in Barcelona has been given a new lease of life as part of a recent redevelopment thanks to an HBM monitoring system, constisting of the complete measurement chain.
Product Literature
Please enter your email address.
| C6A | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Mounting instructions | |||||||||
| Brochure | |||||||||
| CE-Certificate 128 | |||||||||
Request a Quote for C6A
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
Key Features
- Max. operating force: 150%
- Nominal temp. range: -10°C ... +70°C
- IP67 protection
- Material: stainless steel
- Direction of force: compressive
- Nominal force: 200kN, 500kN, 1MN, 2MN, 5MN
- Nominal sensitivity: 2mV/V
Order Numbers
1-C6A/200KN
1-C6A/500KN
1-C6A/1MN
1-C6A/2MN
1-C6A/5MN


