KMR Force Washer in Strain Gauge Technology
The KMR force washers are designed to measure static and dynamic compressive forces, and are especially suitable for the monitoring of forces, e.g. with production processes or bolted connections. Furthermore, they are used in the food industry, for example.
The IP67 degree of protection also permits outdoor measurements to be taken.
- Force washer in strain gage technology
- Dimensions to DIN 125
- Welded construction; protection to IP67
- Stainless steel
- High repeatability
Product Literature
Please enter your email address.
If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
| KMR | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Mounting instructions | |||||||||
| CE-Certificate 066 | |||||||||
| EN |
Request a Quote for KMR
Thank you for your interest in HBM. This form allows you to request a quote within one mouseclick.
Key Features
- Max. operating force: 150%
- Nominal temp. range: -10°C ... +70°C
- IP67 protection
- Material: Stainless steel
- Direction of force: compressive
- Nominal forces: 20kN, 40kN, 60kN, 100kN, 200kN, 300kN, 400kN
- Nominal sensitivity: 1.7mV/V ... 2.3mV/V