KMR Force Washer

KMR Force Washer in Strain Gauge Technology

The KMR force washers are designed to measure static and dynamic compressive forces, and are especially suitable for the monitoring of forces, e.g. with production processes or bolted connections. Furthermore, they are used in the food industry, for example.

The IP67 degree of protection also permits outdoor measurements to be taken.

  • Force washer in strain gage technology
  • Dimensions to DIN 125
  • Welded construction; protection to IP67
  • Stainless steel
  • High repeatability

Product Literature

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
KMRENDEESFRITPTCNJPKR
Data SheetPlease log inPlease log inPlease log inPlease log in
Mounting instructionsPlease log inPlease log in
BrochurePlease log inPlease log inPlease log in
CE-Certificate 066Please log inPlease log inPlease log in

Request a Quote for KMR

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.

Key Features

Order Numbers

1-KMR/20KN
1-KMR/40KN
1-KMR/60KN
1-KMR/100KN
1-KMR/200KN
1-KMR/300KN
1-KMR/400KN