- PACEline CFT
PACEline CFT - Compact piezoelectric force transducers for highly dynamic measurements
CFT piezoelectric force transducers from HBM are available with measuring ranges from 5 to 120 kN enabling reliable, integrated force measurement, in particular where space is a constraint.
Product Description
The transducers are suitable for monitoring highly dynamic press-fit and assembly processes with fast force variations. As part of the PACEline force measurement chain, CFT transducers can be used where uncalibrated force washers only could be used so far.
Minimal dimensions, absolute reliability: 97% less space required
The size of PACEline CFT piezoelectric force transducers is only 3% of the size of transducers using other sensor technologies. The very compact format however does not negatively affect reliability. CFT transducers measure over several intervals (decades) at consistent accuracy.
More benefits provided by PACEline CFT force transducers include high stiffness and rugged design required in particular for use in adverse industry environments. Thanks to the flange connection on both sides and a central bore, PACEline CFT force transducers can moreover be easily and quickly integrated into existing systems.
PACEline CFT force transducers are also available as CMC measurement chain including cable and charge amplifier.
Learn more about the PACEline CMA analog amplifier
The PACEline CFW force washer: Innovative design for new applications in industrial force measurement ...
Accessory

CSB4/1 summing box
Simplify the installation of piezoelectric sensors. The CSB4/1 summing box enables up to four piezoelectric sensors to be connected in parallel to an amplifier input. It can be fastened with screws and features electrical isolation of enclosure and sensor shielding.
Cable
Cable for piezoelectric components
All cables for piezoelectric transducers from HBM are particularly noise-free and can be used over the sensors' entire temperature range.
The main specifications at a glance:
Temperature range: | -55 to +200 degrees C |
Shielding: | Semi-conducting intermediate layer, silver-coated copper braid |
Sheath: | FPM |
Triboelectric noise: | Maximum 1 pC |
Insulation at 20°C: | 1014 ohms |
Impedance: | 50 ± 5 ohms |
Outside diameter: | 1.9 mm |
Bending radius: | 10 mm |
Insulator: | PTFE |
Our range of accessories is constantly being extended and currently comprises the following cables:
1-KAB 143-3
- Cable length: 3 m
- 10-32 UNF plug on both sides
- Suitable for all sensors with plug, CSB summing box and CMA amplifier
1-KAB 145-3
- Cable length: 3 m
- 10-32 UNF plug on both sides, however, compared to 1-KAB 143-3 with massive plug protection
- O-ring seal at sensor for extremely harsh conditions of use
- Suitable for all sensors with plug, CSB summing box and CMA amplifier
1-KAB 176-2
- Cable length: 2 m
- One side with type 10-32 UNF plug, other cable side with BNC plug
- For connection of all sensors with plug, CSB summing box and CMD600 digital charge amplifier
Product Literature
Please enter your email address.
| PACEline CFT | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Operating Manual CSB4/1 | |||||||||
| Mounting instructions | |||||||||
| Brochure | |||||||||
| CE-Certificate 264 | |||||||||
Request a Quote
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
Key Features
- Force transducer with very compact design for compressive forces
- Nominal (rated) forces: 5, 20, 50, 70, 120 kN
- High stiffness, rugged design
- Suitable for press-fit and assembly applications with fast force variations
- Stainless steel housing
- Easy integration through flange connection on both sides and central bore
- Output signal depends on applied force only, not on nominal (rated) force: High nominal (rated) force and high capability to withstand overload at identical output signal
Related products
Order Numbers
1-CFT/5KN
1-CFT/20KN
1-CFT/50KN
1-CFT/70KN
1-CFT/120KN