PACEline CFW - Piezoelectric Force Washers with Innovative Design
The CFW piezoelectric force washers - the latest member of HBM's PACEline family - ensures reliable results in assembly and testing. Thanks to their compact design CFW force washers can be used in many different applications.
CFW piezoelectric force washers are now available with nominal (rated) forces of 330 and 700 kN. The size of the new force washers also enables use in massive constructions. In addition, HBM also provides mounting aids for CFW with immediate effect. The CPS sets of pre-stressing elements facilitate installation of the force washers.
Product Description
PACEline CFW is a very reliable sensor ensuring reliable test results even in adverse industrial environments. CFW is the first piezoelectric force washer that, irrespective of its small size, provides an efficient plug protection* - an important prerequisite for smooth long-term use.
PACEline CFW piezoelectric force washers not only provide safety and reliability. Their innovative design makes sure that you can trust in your production monitoring data with three time higher reliability.
- Enhancedlinearity compared to conventional force washers - thanks to the special measuring body design with split diaphragm
- Perfect test results even if forces are not applied centrically
- Automatic centering of the sensor through its external and internal diameter without producing any hysteresis errors.
PACEline CFW is presently available with nominal (rated) forces of 20 kN, 50 kN, 100 kN, 140 kN, 190 kN, 330 kN and 700 kN. Since the output signal is not dependent on the measuring range but on the force applied, CFW force sensors withstand very high overloads. Hence, CFW allows for over-dimensioning without loss of accuracy and resolution.

Cross section through the CFW force washer: The symmetrical design ensures excellent linearity.
Additional to CFW sensors HBM offers the charge amplifiers CMA and CMD:
Learn more about the PACEline CMA analog amplifier
CMD600 - a robust, digital charge amplifier for piezo sensors with an integrated Ethernet interface
CFT - Compact piezoelectric force transducers for highly dynamic measurement
* not available for the 20kN version
CPS - Pre-stressing Elements
A new addition to our range, the CPS sets of pre-stressing elements are available for all series CFW force washers.
A set of pre-stressing elements includes a bolt, a washer and a nut. The figure below gives a schematic representation of the setup.
Piezoelectric force washers require pre-stressing. The new CPS sets of pre-stressing elements facilitate easy and permanent pre-stressing. They are made from stainless steel and offer the required hardness as well as the bolt pitches selected to match the typical pre-stressing force.
Accessory

CSB4/1 summing box
Simplify the installation of piezoelectric sensors. The CSB4/1 summing box enables up to four piezoelectric sensors to be connected in parallel to an amplifier input. It can be fastened with screws and features electrical isolation of enclosure and sensor shielding.
Cable
Cable for piezoelectric components
All cables for piezoelectric transducers from HBM are particularly noise-free and can be used over the sensors' entire temperature range.
The main specifications at a glance:
Temperature range: | -55 to +200 degrees C |
Shielding: | Semi-conducting intermediate layer, silver-coated copper braid |
Sheath: | FPM |
Triboelectric noise: | Maximum 1 pC |
Insulation at 20°C: | 1014 ohms |
Impedance: | 50 ± 5 ohms |
Outside diameter: | 1.9 mm |
Bending radius: | 10 mm |
Insulator: | PTFE |
Our range of accessories is constantly being extended and currently comprises the following cables:
1-KAB 143-3
- Cable length: 3 m
- 10-32 UNF plug on both sides
- Suitable for all sensors with plug, CSB summing box and CMA amplifier
1-KAB 145-3
- Cable length: 3 m
- 10-32 UNF plug on both sides, however, compared to 1-KAB 143-3 with massive plug protection
- O-ring seal at sensor for extremely harsh conditions of use
- Suitable for all sensors with plug, CSB summing box and CMA amplifier
1-KAB 176-2
- Cable length: 2 m
- One side with type 10-32 UNF plug, other cable side with BNC plug
- For connection of all sensors with plug, CSB summing box and CMD600 digital charge amplifier
Product Literature
Please enter your email address.
| PACEline CFW | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Operating Manual CSB4/1 | |||||||||
| Mounting instructions | |||||||||
| Brochure | |||||||||
| CE-Certificate 264 | |||||||||
Request a Quote
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
Key Features
- Symmetrical design for higher stability
- Nominal (rated) forces: 20 kN, 50 kN, 100 kN, 140 kN, 190 kN, 330 kN and 700 kN
- High cut-off frequency
- Robust charge cable connector
Related products
Order Numbers
1-CFW/20KN
1-CFW/50KN
1-CFW/100KN
1-CFW/140KN
1-CFW/190KN
1-CFW/330KN
1-CFW/700KN