PACEline CLP - Piezoelectric Force Washers for Force Measurement Where Space is a Constraint

A space-saving solution for precise force measurement: PACEline CLP piezoelectric force washers allow force measurements where space is a constraint.

Product Description

Be it in welding or cable-assembly machines - the low-profile PACEline CLP piezoelectric force washers are ideal for integration into systems and machines because of their compact design.

The force washers offer very low construction height: The height of the CLP/7 kN is only 3 mm; and even the force washer with 62 kN nominal (rated) force is only 4 mm high.

The sensors are hermetically encapsulated and come with a one meter long cable.

Accessory

CSB4/1 summing box

Simplify the installation of piezoelectric sensors. The CSB4/1 summing box enables up to four piezoelectric sensors to be connected in parallel to an amplifier input. It can be fastened with screws and features electrical isolation of enclosure and sensor shielding.

CSB4/1 - Data sheet

CSB4/1 - Operating manual

Cable

Cable for piezoelectric components

All cables for piezoelectric transducers from HBM are particularly noise-free and can be used over the sensors' entire temperature range.

The main specifications at a glance:

Temperature range:

-55 to +200 degrees C

Shielding:

Semi-conducting intermediate layer, silver-coated copper braid

Sheath:

FPM

Triboelectric noise:

Maximum 1 pC

Insulation at 20°C:

1014 ohms

Impedance:

50 ± 5 ohms

Outside diameter:

1.9 mm

Bending radius:

10 mm

Insulator:

PTFE

Our range of accessories is constantly being extended and currently comprises the following cables:

1-KAB 143-3

  • Cable length: 3 m
  • 10-32 UNF plug on both sides
  • Suitable for all sensors with plug, CSB summing box and CMA amplifier

1-KAB 145-3

  • Cable length: 3 m
  • 10-32 UNF plug on both sides, however, compared to 1-KAB 143-3 with massive plug protection
  • O-ring seal at sensor for extremely harsh conditions of use
  • Suitable for all sensors with plug, CSB summing box and CMA amplifier

1-KAB 176-2

  • Cable length: 2 m
  • One side with type 10-32 UNF plug, other cable side with BNC plug
  • For connection of all sensors with plug, CSB summing box and CMD600 digital charge amplifier

Technical Documentation

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
PACEline CLPENDEESFRITPTCNJPKR
Data SheetPlease log inPlease log inPlease log inPlease log in
Operating Manual CSB4/1Please log inPlease log inPlease log inPlease log in
Mounting instructionsPlease log inPlease log inPlease log inPlease log in
BrochurePlease log inPlease log inPlease log in

Request a Quote for PACEline CLP

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.

1 2-9 10+

To connect our piezoelectric products in a measuring chain proceed as follows:

Key Features

  • Symmetrical structure for increased stability
  • Nominal (rated) forces: 7 kN, 26 kN and 62 kN
  • High lateral force stability
  • Integrated charge cable

Order Numbers

1-CLP/7KN
1-CLP/26KN
1-CLP/62KN