S2 Precise S-Shaped Load Cell for Tensile and Compressive Forces
HBM’s S2 force transducers offer exceptional versatility for a wide range of applications, including materials testing, functional component tests and manufacturing monitoring.
Product Description
The S-shaped force transducers are available in six measuring ranges, from 0…20 N up to 0…1000 N. Each version has the same dimensions and geometry, making them easy to integrate into static and dynamic test machines, test benches or manufacturing lines with less design effort and fewer components. The transducers are fitted using the two central internal threads or with optional knuckle eyes.
HBM S2 force transducers offer excellent linearity, hysteresis and thermal behaviour. They also incorporate mechanical overload stops that permit a breaking load of up to 1000% of the transducer’s nominal (rated) force for both tension and compression.
S2 force transducers can also be equipped with the optional TEDS (transducer electronic datasheet).
- Tensile force / compressive force transducers
- Accuracy class 0.05
- High transverse force stability
- Overload protection
- Robust
- Low overall height
Product Literature
Please enter your email address.
| S2 | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Mounting instructions | |||||||||
| CE-Certificate 103 | |||||||||
| EN |
Request a Quote for S2
Thank you for your interest in HBM. This form allows you to request a quote within one mouseclick.
Key Features
- Max. operating force: 150% / 120%
- Nominal temperature range: +10°C ... +70°C
- IP65 protection
- Direction of force: Tensile / Compressive
- Nominal forces: 20N, 50N, 100N, 200N, 500N, 1kN
- Nominal sensitivity: 2mV/V



