U10M / U10S - Precise Load Cell for Tensile and Compressive Forces with High and Dynamic Oscillation Width
U10 force transducers: For measuring static and dynamic tensile and compressive forces:
- Rugged, low-profile measuring body: strictly symmetrical design using multi-shear web technology
- Individual bending moment compensation: Thanks to a special electrical alignment procedure, crosstalk from parasitic stresses is kept to a minimum, even in the double bridge version.
Nominal (rated) force [kN] | UNF thread | Metric thread |
1.25 kN to 25 kN | 5/8-18 UNF-3B | M16 x 2 |
50 kN to 125 kN | 1 1/4-12 UNF-3B | M33 x 2 |
225 kN | 1 3/4-12 UNF-3B | - |
250 kN | - | M42 x 2 |
450 kN | 2 3/4-8 UNF-3B | - |
500 kN | - | M72 x 2 |
Product Description
U10 force transducers impress with multiple use focusing on applications in test benches, material testing machines, and production. The rotationally symmetric, low-profile force transducers are optimally suited to ensure high endurance strength even with an extreme oscillation width of 200 percent. Thanks to their excellent linearity they guarantee highly precise measurement of the forces applied to a test object even in the partial load range.
Thanks to a special alignment procedure, crosstalk from parasitic stresses is kept to a minimum. For the double bridge versions required in the aerospace testing sector, this alignment procedure offers equally high quality in both measuring bridges.
TEDS, the electronic data sheet in the U10 force transducers facilitates configuration of the complete measuring chain ensuring minimum expenditure of time and increased safety: Errors resulting from manual entries are prevented.
Complex FEM analyses resulted in the development of the rugged U10M and U10S force transducers providing a small displacement, which is essential for dynamic applications.
U10M with metric thread
The U10M force transducer can be attached to machine elements with metric threads and is available with nine nominal (rated) measuring ranges from 0... 1.25 kN, 2.5 kN, 5 kN, 12.5 kN, 25 kN, 50 kN, 125 kN, 250 kN and 500 kN. Through numerous options like double bridge version, selection of adjustment parameters and connector selection, the U10M force transducer can be ideally matched to the test task. U10M is made of stainless steel or aluminum and offers IP67 protection.
U10S with UNF standard-compliant inch thread
U10M is now available under the name U10S, providing inch threads complying with the American UNF (Unified National Fine) standard. The force transducer with UNF-compliant mechanical connectors is offered in the nominal (rated) measuring ranges from 1.25 kN to 450 kN.
Case Studies on U10M
Bucher Leichtbau uses HBM test and measurement technology to test airworthiness of galleys
Bucher Leichtbau AG, Switzerland, is a leading manufacturer of galleys and cabinets installed in passenger aircraft and therefore places its trust in stringent testing of its modules to ensure their airworthiness. In the test...
Product Literature
Please enter your email address.
| U10 (U10M, U10S) | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Mounting instructions | |||||||||
| CE-Certificate 229 | |||||||||
| EN |
Request a Quote for U10M / U10S
Thank you for your interest in HBM. This form allows you to request a quote within one mouseclick.
Key Features
- Max. operating force: 240%
- Operating temperature range: -30°C ... +85°C
- IP67 protection
- Direction of force: tension / compression





