
U1A - Compact Load Cell for Small Tensile and Compressive Forces up to 50N
Load cells and force transducers of the U1A type series measure static and dynamic tensile and compressive forces in testing machines and in other applications with high-tech requirements.
Product Literature
Please enter your email address.
If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
| U1A | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Mounting instructions | |||||||||
| Brochure | |||||||||
| CE-Certificate 068 | |||||||||
Request a Quote for U1A
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
- Max. operating force: 120%
- Nominal temp. range: -10 ... +50 °C
- IP40 protection
- Tempered steel
- Direction of force: Tensile / compressive
- Nominal forces: 10N, 20N, 50N


