
U2B Highly Versatile Load Cell for Tensile and Compressive Forces
The U2B series of force transducers is suitable for measuring tensile forces and pressures. They measure static and dynamic forces with great accuracy.
The U2B force transducers are manufactured from stainless steel and are suitable for use under harsh environmental conditions and severe operating constraints. They are maintenance free and can even be installed in places that are hard to reach. Their measuring signals can be transmitted to remote measuring equipment.
- Force transducers made from stainless materials
- Tensile / compressive force transducers
- High accuracy even with sideloads thanks to integrated lateral force compensation
- Robust thanks to ability to accept high levels of sustained dynamic loading
- Low overall height
- Axial displacement < 0,1mm
- Very safe to operate, even in adverse conditions
Product Literature
Please enter your email address.
If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
| U2B | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Mounting instructions | |||||||||
| Brochure | |||||||||
| CE-Certificate 064 | |||||||||
Request a Quote for U2B
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
Key Features
- Max. operating force: 150%
- Nominal temperature range: -10 ... +70°C
- IP67 (IP68) protection
- Stainless steel
- Direction of force: tensile/compressive
- Nominal forces: 0.5kN, 1kN, 5kN, 10kN, 20kN, 50kN, 100kN, 50kN, 100kN, 200kN
- Nominal sensitivity: 2 mV/V
Order Numbers
1-U2B/500N
1-U2B/1KN
1-U2B/2KN
1-U2B/5KN
1-U2B/10KN
1-U2B/20KN
1-U2B/50KN
1-U2B/100KN
1-U2B/200KN


