
U5 - Robust Load Cell for Tensile and Compressive Forces
The user-friendly industrial load cell: The space saving U5 force transducer has everything: exceptional measurement qualities and astonishingly easy fitting. For example, a permissible transverse force limit of more than 50 % and quick and simple adaptation to your structure.
Product Description
The U5 force transducer is convincing not simply from the measuring point of view, but also because of its practical fitting advantages. In test benches, press-fit devices, presses and test devices, just as in other industrial applications.
Because mounting the U5 is extremely easy: for pressure and tension measurements without an adapter, directly on the structural element. For compressive force measurements with a pressure adapter. For tensile force measurements with a tension adapter and with one or two knuckle eyes.
Thanks to its flange connection with centering, the U5 also has advantages over transducers with a central inside thread. This structural advantage makes direct fitting easier, allows easy-to-fit connectors, clear alignment and a trouble-free bolt preload. The U5 also transfers greater bending moments and transverse forces than a structure with pins or inside threads. The U5 through-holes fit metric and UNF threads.
U5 accessories include all the mounting parts for tensile and compressive force measurements.
- Nominal forces of 100kN, 200kN, 500kN
- Variable mounting options
- Flange connection can be centered on both sides
- Low overall height
- Good transverse force stability
- Tensile/compressive force transducer for static and dynamic measurements.
Product Literature
Please enter your email address.
| U5 | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Mounting instructions | |||||||||
| Brochure | |||||||||
| CE-Certificate 147 | |||||||||
Request a Quote for U5
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
Key Features
- Max. operating force: 150%
- Nominal temp. range: -10°C ... + 70°C
- IP65 protection
- Material: Stainless steel
- Direction of force: tensile/compressive
- Nominal forces: 100kN, 200kN, 500kN
- Nominal sensitivity: 2mV/V


