U93 Force Transducer Load Cell

U93 - The Force Transducer For Real-Time Quality Control In Production

Rely on HBM’s U93 force transducer when monitoring force-versus-displacement curves in your production. The U93 force transducer has been developed specifically for use in production lines – therefore it is the first choice for force-versus-displacement monitoring, press fitting, clinching, riveting or crimping. The ideal solution for real-time quality control of your fitted joints.

Product Description

Because of its compact design and easy installation using the flanges provided on both sides, the U93 force transducer can be easily integrated even in production lines that offer very little space. Furthermore, U93 is provided with a cable suitable for drag chains.

Made of stainless steel, U93 features still more advantages for use in process control such as high robustness, small measuring displacements and insensitivity to lateral forces.

The TEDS electronic data sheet is already integrated in the U93 transducer. This means: complex manual amplifier setup is not needed as the correct units and scaling are automatically used for recording measurements from your production monitoring. Time and costs for setting up your process control are minimized.

Used in conjunction with the MP85A FASTpress or digiCLIP industrial amplifiers and “FASTpress Suite“ software, the U93 force transducer is an ideal team player in the measuring chain for process control. HBM components are optimally matched and therefore ensure increased safety, reliability, and documented quality in your production.

  • Nominal rated forces: 1 kN, 2 kN, 5 kN, 10 kN, 20 kN, 50 kN
  • Tensile and compressive force transducer
  • Easy integration through flanges on both sides
  • Integrated TEDS (Transducer Electronic Data Sheet)
  • Compact
  • Robust
  • Tranducer made of stainless steel
  • Cable suitable for drag chains.

Product Literature

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
U93ENDEESFRITPTCNJPKR
Data SheetPlease log inPlease log inPlease log inPlease log inPlease log in
Mounting instructionsPlease log inPlease log inPlease log inPlease log in
BrochurePlease log inPlease log inPlease log in
CE-Certificate 250Please log inPlease log inPlease log in

Case Studies on U93

Reaction times in traffic: an innovative test method using HBM technology

In traffic, it often comes down to a matter of milliseconds. How do we react at the wheel in dangerous situations?With the aid of HBM measurement technology, Swiss engineer Mauro Balestra has developed a way of recreating...

Request a Quote for U93

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.

1 2-9 10+

Key Features

  • Direction of compressive: Tensile / compressive
  • Nominal rated forces: 1 kN, 2 kN, 5 kN, 10 kN, 20 kN, 50 kN

Order Numbers

1-U93/1KN
1-U93/2KN
1-U93/5KN
1-U93/10KN
1-U93/20KN
1-U93/50KN