U9B - Miniature Load Cell for Tensile and Compressive Forces
The U9B load cell is intended principally for integration into assembly and production processes, where there is not much space available for mounting.
Product Description
The 0-50N, 0-100N and 0-200N measuring ranges of the U9B miniature force transducers are specifically designed for the compact measurement of small forces. Ten measuring ranges up to 0-50kN are available for measuring tensile and compressive force.
- Force transducer in stainless steel
- Strain-gauge technology
- Measurement of tensile and compressive forces
- Small size
- Option: Maintenance-free knuckle eye as force-transfer aid
Product Literature
Please enter your email address.
If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
| U9B | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Mounting instructions | |||||||||
| CE-Certificate 065 | |||||||||
| EN |
Case Studies on U9B
Kee Safety utilizes QuantumX in product development
Kee Safety uses HBM’s Quantum MX840A, U9B force transducers and catman®Easy software for the research and development of its horizontal life line, KeeLine, in both dynamic drop tests and static tests on full-scale built-up roofs...
Request a Quote for U9B
Thank you for your interest in HBM. This form allows you to request a quote within one mouseclick.
Key Features
- Max. operating force: 120%
- Nominal temp. range: -10°C ... +70°C
- IP65 protection
- Material: Stainless steel
- Direction of force: tensile / compressive
- Nominal forces: 50N, 100N, 200N, 500N, 1kN, 2kN, 5kN, 10kN, 20kN, 50kN
- Nominal sensitivity: 1mV/V



