Pressure Transducers and Pressure Transmitters

Pressure measurement is a key application in many fields of industry. Pressure transducers and pressure transmitters from HBM ensure reliable and secure test results up to 15,000 bar.

That's why you should choose HBM:

  • Reliable: A HBM pressure transducer offers a rugged design based on monolithic (one-piece) steel measuring bodies as well as excellent overload protection and service life.
  • Robust: Even in extremely adverse ambient conditions – HBM pressure transducers are corrosion-resistant and offer IP67 protection.
  • Dynamic: Strain gage technology-based pressure transducers from HBM provide reliable and trustworthy results even with highly dynamic applications at high numbers of load cycles - for minimal pressures up to 15,000 bar.

Download the new P3 Top Class pdf-brochure now!

Top Pressure Transducer

P3TCP Top Class P3TCP BlueLine P3IC / P3ICP Industrial Class P3MBP BlueLine

Pressure overview

The complete measurement chain that provides extra added value: Benefit from increased efficiency for your measurements using components from a single source ... pressure transducers, amplifiers, software and pressure calibration from HBM.

NO_FILTER
 
  Product   Description
P3 Top Class BlueLine Absolute Pressure Transducer for highest pressures at highest accuracy
Absolute Pressure Transducer for highest pressures at highest accuracy
P3MBP BlueLine High pressure transducer up to 15000 bar
High pressure transducer up to 15000 bar
P3 Top Class Pressure transducer for maximum precision
Pressure transducer for maximum precision
P3IC / P3ICP Industrial Class Robust. Powerful. Precise: Pressure transducer for industrial use
Robust. Powerful. Precise: Pressure transducer for industrial use
P3MB / P3MBP Gage and absolute pressure transducer
Gage and absolute pressure transducer
P2VA1 / P2VA2 Pressure transmitter for high pressures
Pressure transmitter for high pressures
P15 Pressure gage transducer for excess pressure
Pressure gage transducer for excess pressure
P8AP Absolute pressure transducer for static and dynamic liquid and gas pressures
Absolute pressure transducer for static and dynamic liquid and gas pressures