P15 - Pressure gage transducer for excess pressure
P15 pressure gage transducers are suitable for measuring static and dynamic pressures of liquids and gases.
Product description
Transducer for | gage pressure |
Accuracy class [%] | 1 |
Service range [%] | 0...200 |
Nominal temperature | -20...+70 |
Max. medium temperature | +105 |
Nominal meas. range in bar, 0 ... | 10, 20, 50, 100, 200, 500 |
Measuring system | S/G |
Output signal | 0...10 V / 4...20mA |
Electrical connection | connector to DIN 43650 |
Mechanical connection | G 1/2 Form B, outside |
Product Literature
Please enter your email address.
If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
| P15 | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Mounting instructions | |||||||||
| CE-Certificate 032 | |||||||||
| EN |
Get a Quote for P15!
Thank you for your interest in HBM. This form allows you to request a quote within one mouseclick.
Key Features
- Output 0...10V
- Optimum price: performance ratio
- Highly reliable
- No liquid filter
- Withstands overloading up to 200%
- Corrosion-resistant
- Small in size
- High EMC (CE mark)



