Strain Transducer Product Overview

In addition to the comprehensive range of products for quantities such as force, torque, pressure, and displacement HBM also offers strain transducers. A strain transducer such as the SLB700A is used, e.g. for the monitoring of press uprights.

NO_FILTER
 
  Product   Description
DD1 Compact strain transducer with high accuracy
Compact strain transducer with high accuracy
SLB700A Strain transducer for measuring high forces
Strain transducer for measuring high forces
SLB700A/06VA Strain transducer with voltage or current output
Strain transducer with voltage or current output
CST/300 Highly sensitive piezoelectric strain transducer
Highly sensitive piezoelectric strain transducer