![]() |
|||
|
T40 - The budget all-rounder for torque measurement
|
|||
|
It is the results that count most in test benches and in process control. Fortunately, a true all-rounder for torque measurement is now available which will consistently provide reliable test results: The T40 torque flange. T40 overall conceptPlease click the images to enlarge. T40 and TIM40 - The powerful torque duo
Convincing quality and performanceT40 is the first torque flange of its class worldwide to benefit from the Your benefit: Constantly reliable test results – even under the most adverse ambient conditions such as electromagnetic interference, vibration or temperature variation – and, at a competitive price. T40 always ensures reliable test results. Day after day. Year after year. Even in adverse electromagnetic environments, in the case of humidity or temperature variations. An easy-to-connect shunt enables you to check your T40 torque flange any time. The T40 provides reliable test results that are guaranteed by high-quality test stands in HBM‘s internal calibration laboratory.
Do you still use analog interfaces – but want to be prepared for the digital future? T40 grows with your requirements!The basic version offers tried and tested analog connectors (voltage and frequency). The TIM40 expansion module is easy to connect and provides access to all the benefits of digital Ethernet and fieldbus interfaces. At full signal quality and dynamics, without data loss. You are perfectly equipped for your future tasks. T40 is the real all-rounder for measuring torque.Thanks to its short design T40 saves space and costs. T40 allows high The following also applies to test stands: Time is money. This is why you can rely on short delivery times for all preferred types of T40. T40 torque flange
TIM40 Torque interface module
|