Torque Transducers, Torque Sensors and Torque Meters from HBM

Are you looking for a torque transducer, torque sensor or torque meter? Then look no further than HBM: HBM Torque transducers and torque meters set the standards and have done so since 1958. 

HBM is your partner in any situation where torque measurements need to be taken.
From calibration laboratory to test stand at speeds up to 40,000 rpm.

The HBM torque range includes analog and digital torque transducers for precisely and reliably measuring torque. A proven range of couplings is also available for our torque sensors.

HBM Torque Measurement Video

HBM - More than 50 years experience in torque measurement technology.

Watch the video

Product Filter - Please select your product
Transducer Type Measuring Range (Nominal rated torque) [N•m] Accuracy Class Nominal (rated) speed [rpm]
  Product   Description
T12 Ultra high precision torque transducer for industrial use and test benches
Ultra high precision torque transducer for industrial use and test benches
Flange 10 - 100|100 - 1000|1000 - 10000|10000 - 100000 0.03|0.05|0.1|0.2|0.5 0 - 10000|10000 - 20000
T40B Digital torque transducer with magnetic rotational speed measuring system
Digital torque transducer with magnetic rotational speed measuring system
Flange 100 - 1000|1000 - 10000|10000 - 100000 0.05|0.1|0.2|0.5 0 - 10000|10000 - 20000
T40FM Digital torque transducer for measuring high torques
Digital torque transducer for measuring high torques
Flange 10000 - 100000 0.1|0.2|0.5 0 - 10000|10000 - 20000
T40MAR Torque Transducer with Maritime Certificate
Torque Transducer with Maritime Certificate
Flange 100 - 1000|1000 - 10000|10000 - 100000 0.05|0.1|0.2|0.5 0 - 10000|10000 - 20000
T20WN Small and compact torque transducer, integrated speed measuring system and angle rotation, cylindrical shaft stubs
Small and compact torque transducer, integrated speed measuring system and angle rotation, cylindrical shaft stubs
Shaft 0 - 10|10 - 100|100 - 1000 0.2|0.5 0 - 10000|10000 - 20000
T22 Cost effective torque transducer for standard industrial applications
Cost effective torque transducer for standard industrial applications
Shaft 0 - 10|10 - 100|100 - 1000|1000 - 10000 0.5 0 - 10000|10000 - 20000|20000 - 30000
T10FS High precision torque transducer
High precision torque transducer
Flange 10 - 100|100 - 1000|1000 - 10000|10000 - 100000 0.1|0.2|0.5 0 - 10000|10000 - 20000|20000 - 30000
T10F Torque meters with extremely short design
Torque meters with extremely short design
Flange 10 - 100|100 - 1000|1000 - 10000|10000 - 100000 0.1|0.2|0.5 0 - 10000|10000 - 20000
T10FH Very high capacity torque sensor
Very high capacity torque sensor
Flange 10000 - 100000|100000 + 0.1|0.2|0.5 0 - 10000
T11F High-speed torque transducer
High-speed torque transducer
Flange 100 - 1000|1000 - 10000|10000 - 100000 0.05|0.1|0.2|0.5 20000 - 30000
T4A Small and compact torque trnsducer, good accuracy screwed shafts
Small and compact torque trnsducer, good accuracy screwed shafts
Square 0 - 10|10 - 100|100 - 1000|1000 - 10000 0.1|0.2|0.5 0 - 10000
T5 Small and compact torque transducer, good accuracy, cylindrical shaft stubs
Small and compact torque transducer, good accuracy, cylindrical shaft stubs
Shaft 0 - 10|10 - 100|100 - 1000 0.1|0.2|0.5 0 - 10000
TB2 Torque Reference Transducer With Extreme Accuracy
Torque Reference Transducer With Extreme Accuracy
Flange 10 - 100|100 - 1000|1000 - 10000|10000 - 100000 0.03|0.05|0.1|0.2|0.5
TB1A Reference torque measuring disc
Reference torque measuring disc
Flange 10 - 100|100 - 1000|1000 - 10000|10000 - 100000 0.05|0.1|0.2|0.5
TN Torque Transfer Transducer
Torque Transfer Transducer
TTS Transfer Torque Wrench For Calibration
Transfer Torque Wrench For Calibration
SK5 / SK6 / SK12 Slipring Assemblies
Slipring Assemblies
Additonal Products Description
TIM-EC Torque Interface Module for EtherCAT systems
Torque Interface Module for EtherCAT systems
TIM40 Torque Interface Module for CAN and Profibus-DP networks
Torque Interface Module for CAN and Profibus-DP networks