Torque Transducer and Torque Sensor Product Overview
The HBM torque range includes torque transducers and torque sensors, as well as non-rotational torque transducers for measuring reactions. Slip-ring or non-contact signal transmission is used exclusively. A proven range of couplings is also available for torque transducers. Torque transducers are also called torque load cells.
Select your product
| Transducer Type | Measuring Range (Nominal rated torque) [N•m] | Accuracy Class | Nominal (rated) speed [rpm] | |
|---|---|---|---|---|
| Product | Description | ||||||
|---|---|---|---|---|---|---|---|
| T12 | ![]() |
Ultra high precision torque transducer for industrial use and test benches
|
Flange | 10 - 100|100 - 1000|1000 - 10000|10000 - 100000 | 0.03|0.05|0.1|0.2|0.5 | 0 - 10000|10000 - 20000 | |
| T40B | ![]() |
Digital torque transducer with magnetic rotational speed measuring system
|
Flange | 100 - 1000|1000 - 10000|10000 - 100000 | 0.05|0.1|0.2|0.5 | 0 - 10000|10000 - 20000 | |
| T40FM | ![]() |
Digital torque flange for measuring high torques
|
Flange | 10000 - 100000 | 0.1|0.2|0.5 | 0 - 10000|10000 - 20000 | |
| T10FS | ![]() |
High precision torque flange
|
Flange | 10 - 100|100 - 1000|1000 - 10000|10000 - 100000 | 0.1|0.2|0.5 | 0 - 10000|10000 - 20000|20000 - 30000 | |
| T10F | ![]() |
Torque flanges with extremely short design
|
Flange | 10 - 100|100 - 1000|1000 - 10000|10000 - 100000 | 0.1|0.2|0.5 | 0 - 10000|10000 - 20000 | |
| T10FH | ![]() |
Very high capacity torque flange
|
Flange | 10000 - 100000|100000 + | 0.1|0.2|0.5 | 0 - 10000 | |
| T11F | ![]() |
High-speed torque flange
|
Flange | 100 - 1000|1000 - 10000|10000 - 100000 | 0.05|0.1|0.2|0.5 | 20000 - 30000 | |
| T20WN | ![]() |
Small and compact torque transducer, integrated speed measuring system and angle rotation, cylindrical shaft stubs
|
Shaft | 0 - 10|10 - 100|100 - 1000 | 0.2|0.5 | 0 - 10000|10000 - 20000 | |
| T22 | ![]() |
Cost effective torque transducer for standard industrial applications
|
Shaft | 0 - 10|10 - 100|100 - 1000|1000 - 10000 | 0.5 | 0 - 10000|10000 - 20000|20000 - 30000 | |
| T4A | ![]() |
Small and compact torque trnsducer, good accuracy screwed shafts
|
Square | 0 - 10|10 - 100|100 - 1000|1000 - 10000 | 0.1|0.2|0.5 | 0 - 10000 | |
| T5 | ![]() |
Small and compact torque transducer, good accuracy, cylindrical shaft stubs
|
Shaft | 0 - 10|10 - 100|100 - 1000 | 0.1|0.2|0.5 | 0 - 10000 | |
| TB2 | ![]() |
Torque Reference Transducer With Extreme Accuracy
|
Flange | 10 - 100|100 - 1000|1000 - 10000|10000 - 100000 | 0.03|0.05|0.1|0.2|0.5 | ||
| TB1A | ![]() |
Reference torque measuring disc
|
Flange | 10 - 100|100 - 1000|1000 - 10000|10000 - 100000 | 0.05|0.1|0.2|0.5 | ||
| TN | ![]() |
Torque Transfer Transducer
|
|||||
| TTS | ![]() |
Transfer Torque Wrench For Calibration
|
|||||
| SK5 / SK6 / SK12 | ![]() |
Slipring Assemblies
|