| T12 |  | Ultra high precision torque transducer for industrial use and test benches | Flange | 100,200,500,1000,2000,3000,5000,10000 | 0.03,0.05,0.1,0.2,0.5 | 1000,2000,3000,4000,5000,6000,7000,8000,9000,10000,11000,12000,13000,14000,15000,16000,17000,18000 |
 | T40 |  | Torque flange, The budget all-rounder with digital output | Flange | 200,500,1000,2000,3000,5000,10000 | 0.05,0.1,0.2,0.5 | 1000,2000,3000,4000,5000,6000,7000,8000,9000,10000,11000,12000,13000,14000,15000,16000,17000,18000,19000,20000 |
 | T40B |  | Digital torque transducer with magnetic rotational speed measuring system | Flange | 200,500,1000,2000,3000,5000,10000 | 0.05,0.1,0.2,0.5 | 1000,2000,3000,4000,5000,6000,7000,8000,9000,10000,11000,12000,13000,14000,15000,16000,17000,18000,19000,20000 |
 | T40FM |  | Digital torque flange for measuring high torques | Flange | 15000,20000,25000,30000,40000,50000,60000,70000,80000 | 0.1,0.2,0.5 | 1000,2000,3000,4000,5000,6000,7000,8000 |
 | T10FS |  | High precision torque flange | Flange | 100,200,500,1000,2000,3000,5000,10000 | 0.1,0.2,0.5 | 1000,2000,3000,4000,5000,6000,7000,8000,9000,10000,11000,12000,13000,14000,15000,16000,17000,18000,19000,20000,21000,22000,23000,24000 |
 | T10F |  | Torque flanges with extremely short design | Flange | 50,100,200,500,1000,2000,3000,5000,10000 | 0.1,0.2,0.5 | 1000,2000,3000,4000,5000,6000,7000,8000,9000,10000,11000,12000,13000,14000,15000 |
 | T10FH |  | Very high capacity torque flange | Flange | 100000,130000,150000,200000,250000,300000 | 0.1,0.2,0.5 | 1000,2000,3000 |
 | T20WN |  | Small and compact torque transducer, integrated speed measuring system and angle rotation, cylindrical shaft stubs | Shaft | 0.1,0.2,0.5,1,2,3,5,10,20,50,100,200 | 0.2,0.5 | 1000,2000,3000,4000,5000,6000,7000,8000,9000,10000 |
 | T22 |  | Cost effective torque transducer for standard industrial applications | Shaft | 5,10,20,50,100,200,1000 | 0.5 | 1000,2000,3000,4000,5000,6000,7000,8000,9000,10000,11000,12000,13000,14000,15000,16000 |
 | T4A |  | Small and compact torque trnsducer, good accuracy screwed shafts | Square | 5,10,20,50,100,200,500,1000 | 0.1,0.2,0.5 | 1000,2000,3000,4000 |
 | T5 |  | Small and compact torque transducer, good accuracy, cylindrical shaft stubs | Shaft | 10,20,50,100,200 | 0.1,0.2,0.5 | 1000,2000,3000,4000 |
 | TB2 |  | Torque Reference Transducer With Extreme Accuracy | Flange | 100,200,500,1000,2000,3000,5000,10000 | 0.03,0.05,0.1,0.2,0.5 | |
 | TB1A |  | Reference torque measuring disc | Flange | 100,200,500,1000,2000,5000,10000 | 0.05,0.1,0.2,0.5 | |
 | TN |  | Torque Transfer Transducer | | | | |
 | TTS |  | Transfer Torque Wrench For Calibration | | | | |
 | SK5 / SK6 / SK12 |  | Slipring Assemblies | | | | |