
SK Slipring Assemblies
SK5, SK6 and SK12 slip-ring assemblies transfer measurement signals from rotating electrical transducers to stationary measuring systems.
Product Description
The wide range of application allows measurement signals and any necessary power supply to be transferred for inductive and ohmic transducers, strain gage applications, resistance thermometers, thermocouples and other transducers.
The particularly suitable choice of materials for the brushes makes it possible to achieve high transmission quality at low wear with low thermoelectric voltages between the slip-rings and the brushes. There is very little contact resistance between the brushes and the slip-rings, as well as very little change with speed, temperature and current.
Product Literature
Please enter your email address.
| SK5 / SK6 / SK12 | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Mounting instructions | |||||||||
Request a Quote for SK Assemblies
Key Features
- Low wear
- High transmission quality
- SK6 and SK12 for mounting to stub shafts with easy-lift brush assemlies
- SK5 for central mounting on shafts
- Low thermal voltages
- Very low change in contact resistance
Order Numbers
1-SK5/40
1-SK5/55
1-SK5/95
1-SK6
1-SK12


