T10FS - High precision torque flange
The T10FS torque flange adds to the outstanding market reputation of the T10F torque flange, extending the range covered to greater accuracy, higher speeds and smaller outside diameters. It is based on a modified T10F measuring body and also uses the shear stress principle of measurement.
Product Description
The measuring body and the torque introduction part are made from one piece.
The patented, compact measuring body geometry increases measurement precision and saves you money in your test stand implementation. The low weight relieves the load on the bearing.
Lower mass moments of inertia result in lower dynamic moments when accelerating and braking. Because there are no bearings or slip-rings, there are no maintenance costs involved with the torque and speed measuring system. Thanks to the modular structure there are a large number of mechatronic variants, making it possible for you to choose the correct torque flange for your particular application.
Product Literature
Please enter your email address.
| T10FS | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Mounting instructions | |||||||||
| CE-Certificate 145 | |||||||||
| EN |
Request a Quote for T10FS
Thank you for your interest in HBM. This form allows you to request a quote within one mouseclick.
Key Features T10FS
- Nominal (rated) torques of 100 N•m, 200 N•m, 500 N•m, 1 kN•m, 2 kN•m, 3 kN•m, 5 kN•m and 10 kN•m
- Nominal (rated) rotation speeds of 12,000 rpm to 24,000 rpm
- Low rotor weights
- Low mass of inertia
- Small outside diameters
- No bearings, no slip rings
- Option: integrated optical speed measuring system



