T22 Torque Transducer

T22 - Cost Effective Torque Transducer for Standard Industrial Applications

Installing and using T22 and integration into your test and measurement tasks is quick and easy:

  • Electronics included - The transducer already comes with an integrated electronics; this saves time and costs – no additional, external amplifiers are required for upgrading your measurement chain
  • Fast installation - Using the matching couplings available for all T22 sizes
  • Compact design - Perfectly suited to use in test benches where space is a constraint.

The facts in brief: T22 acquires torque using strain gages and contact-less energy and signal transmission. The accuracy class is 0.5 (in compliance with the demanding HBM definition).

T22 is available with nominal (rated) torques from 5 N∙m to 1 kN∙m. These characteristics make T22 the perfect choice mainly for dynamic and static torque measurement – on both stationary and rotating parts.

Typical fields of application include laboratory, test and measurement, and education. Production and process control is another field of application of T22 – the transducer enables direct connection to a PLC. 11.5 V up to 30 V DC supply and two ± 5 V and 10 ±8 mA analog outputs provide the basis for connection to a PLC.

The VK20A junction boxes available as accessories make connection easier, increase operating safety and integrate the measurement shaft into the complete HBM measurement chain. Suitable bellows couplings are also available as accessories.

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.

Product Data Sheet & Literature

T22

Data Sheets

ENDEESFRITPTCNJPKRRU
Data Sheet - VK20A Please Log InPlease Log InPlease Log InPlease Log In
Data Sheet Please Log InPlease Log InPlease Log In

Mounting instructions

ENDEESFRITPTCNJPKRRU
Mounting instructions - VK20A Please Log InPlease Log InPlease Log InPlease Log In
Mounting instructions Please Log InPlease Log InPlease Log InPlease Log In

Certificates

ENDEESFRITPTCNJPKRRU
CE-Declaration of Conformity Please Log InPlease Log InPlease Log In

Candid data sheets: We keep our promises.

Precision in series: This also applies to the accuracy of the values specified in our data sheets. Ideal conditions can often be theoretically attained based on the values given, but our data sheets focus on realistic standard assumptions - such as those likely to be encountered in your application. Therefore, please consider this when comparing our data sheets with those of other manufacturers.

CAD Drawings

To get access to the full CAD data for this product (including downloads), please log-in to HBM.com below.

Request a Quote for T22

Request a Quote for T22

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.


Key Features T22

  • Nominal (rated) torques 5 N·m, 10 N·m, 20 N·m, 50 N·m, 100 N·m, 200 N·m, 500 N·m and 1 kN·m
  • Nominal (rated) rotational speeds of 9,000 rpm to 16,000 rpm
  • Accuracy class: 0.5
  • Contactless transmission of measurement signals
  • Measurement on rotating or stationary parts
  • Cylindrical shaft ends for non−play friction joints
  • ±5 V and 10±8 mA torque output signal

Order Numbers

1-T22/5NM
1-T22/10NM
1-T22/20NM
1-T22/50NM
1-T22/100NM
1-T22/200NM
1-T22/500NM
1-T22/1KNM