T5 - Small and compact torque transducer, good accuracy, cylindrical shaft stubs
The T5 torque flange is designed for occasional, simple torque measurement tasks in the laboratory, teaching and testing sector.
The cylindrical shaft ends allow torque to be applied without play. Slip-ring transfer allows all industry-standard amplifiers for SG full bridges to be used.
Product Literature
Please enter your email address.
If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
| T5 | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Mounting instructions | |||||||||
| CE-Certificate 079 | |||||||||
| EN |
Request a Quote for T5
Thank you for your interest in HBM. This form allows you to request a quote within one mouseclick.
Key Features
- Nominal (rated) torques of 10 N•m, 20 N•m, 50 N•m, 100 N•m and 200 N•m
- Max. permissible rotation speed 4 000 rpm
- Torque measurement in any direction
- Cylindrical shaft ends for no-play friction locking joints
- Compact and easy to handle



