TTS Transfer torque wrench for calibration

TTS Transfer Torque Wrench For Calibration

The TTS transfer torque wrench is used to check and calibrate torque wrench calibration equipment. It is precisely coordinated to the requirements of these calibrations, such as those prescribed in Guideline DKD-R 3-8.

Product Description

Because of the particular type of torque generation produced by a torque wrench, the extreme resistance of the TTS to bending moments is a crucial criterion.

German Calibration Service (DKD) calibration as stipulated in DKD Guideline DKD-R 3-7 documents the stringent demands by which the TTS must be measured as a transfer standard.

The calibration certificate is included among the components supplied as standard.

Also among the components supplied are a carrying case and an external square adapter in a standard size. Square adapters in other sizes are available as accessories.

Product Literature

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
TTSENDEESFRITPTCNJPKR
Data SheetPlease log inPlease log inPlease log inPlease log in
Mounting instructionsPlease log inPlease log in
CE-Certificate 228Please log inPlease log inPlease log in

Request a Quote for TTS

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.

Key Features

  • Nominal (rated) torques of 100 N∙m, 200 N∙m, 500 N∙m, 1 kN∙m and 3 kN∙m
  • Transfer transducers for calibrating torque wrench calibration equipment
  • Class 0.2 per DKD-R-3-7
  • Highly resistant to transverse and longitudinal forces as well as bending moments

Order Numbers

1-TTS/100NM
1-TTS/200N
1-TTS/500NM
1-TTS/1000NM
1-TTS/3000NM