Load Cells From HBM: Always The Right Solution For Your Application
Innovative and reliable: HBM provides the optimal load cell for your application. Rely on the competence of the worldwide market and technology leader in weighing technology.
Beam Load Cells: The All-Rounders For Weighing Technology
Suited to a multitude of weighing technology applications - e.g. for tank weighing, in plant engineering, in process weighing ... it's your choice!
Beam Load Cells
Ring-Torsion Load Cells: Low Profile And Powerful
If there is only limited space available: Ring-torsion load cells are extremely flat - and yet rugged and powerful. Ideal, for example, for tank weighing or low-profile truck scales.
Ring-Torsion Load Cells
Canister Load Cells: Maximum Capacities Up To 200 t
The classic solution for truck scales: The canister load cell features an unparalleled high maximum capacity of up to 200 t. Used in over 250,000 applications worldwide by now!
Canister load cells
Single Point Load Cells: The Standard in Scales Manufacturing
They set the standard in platform scales and many filling and dosing applications: Single-point load cells from HBM!
Single point load cells
Digital Load Cells: Ideal For Dynamic Weighing
Innovation in weighing technology: Digital load cells are particularly suitable for dynamic applications, e.g. weight grading machines, checkweighers or filling scales. Integrated electronics make digital load cells the ideal match for your production processes.
Digital load cells
Weighing Modules: Pre-assembled For Tank And Silo Weighing
Weighing modules that already partly feature integrated load cells offer particularly convenient solutions in silo and tank weighing. Just install the module on the container foot - and start weighing!
Weighing modules
Find The Optimal Load Cell For Your Application:

Load Cells For Truck Scales

Load Cells For Tank Weighing (Silo, Level Monitoring, etc.)

Load Cells For Scales Manufacturers
e.g. for platform scales with one or several load cells, conveyor scales, hand-elevating weighers, overhead track scales, shop-counter scales, suspended tank weighers:
Weight grading machines, checkweighers, filling scales:

Load Cells For Dynamic Scales
- Digital load cells
- Single-point load cells (completed with AED transducer electronics)

Load Cells For Filling Machines And Batching Processes
Custom Load Cells
Our standard models do not meet your requirements? HBM develops and produces customized load cells, tailored to your application.
Custom Load Cells
More from HBM:
Weighing Indicators And Load Cell Amplifiers
Load Cell Accessories
Safety With Load Cell Certification

- High-precision load cells with valid national and international test certificates
- Different HBM load cells from the standard product program are available in ATEX95-compliant versions for the various zones
- International approvals make HBM load cells easier and faster to use: (NTEP, GOS, OIML …)
Load cells for different accuracy classes
Good Reasons For HBM
- Worldwide leader in the development and production of load cells for static and dynamic applications - for over 60 years!
- Approved high quality, ruggedness and precision and, at the same time, competitive prices
- Used in millions of applications - providing solutions from the load cell through weighing electronics to software and services.