
CABA1 - 6-wire cable
6 wire cable with high capacitive symmetry and PVC coating.
Available lengths: 20m and 100m.
Product Literature
Please enter your email address.
If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
| CABA1 | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
Request a Quote!
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
Key Features
- 6-wire cable
- Length: 20 m or 100 m
- Low capacity
- High capacitive symmetry
- HBM colour code
- 6 x 0.14 mm²
- PVC coating
Order Numbers
1-CABA1/20
1-CABA1/100


