
CABE2 - 6 wire cable for Ex applications
6 wire cable for Ex applications with high capacitive symmetry and PVC coating. Available lengths: 20m and 100m.
Approvals | Ex |
Material | Coating material PVC, color RAL 5015 |
Temperature range (°C) | –30 ... +70 |
Product Literature
Please enter your email address.
If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
| CABE2 | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
Request a Quote!
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
Key Features
- 6-wire cable
- Length: 20 m or 100 m
- Shield together or each wire pair
- Low capacity
- High capacitive symmetry
- HBM colour code
- 6 x 0.14 mm²
- PVC coating
- Blue colour for intrinsic safe installation
Order Numbers
1-CABE2/20
1-CABE2/100


