Load Cell Accessories & Weighing Accessories

HBM offers a wide range of accessories for its products.
Here are some examples:

  • Mounting aids/accessories for transducers
  • Connectors, cables
  • Additional amplifier modules
  • Terminal boxes
  • Calibration certificates

Whether you want to complete your measuring chain or professionally mount your transducer: original accessories from HBM provide the ideal solution.

NO_FILTER
 
  Product   Description
HLCB/PCX Loading foot for type HLCB load cells
Loading foot for type HLCB load cells
CABA1 6 - wire cable
6 - wire cable
CABE2 6 wire cable for Ex applications
6 wire cable for Ex applications
Greenline EMC-compliant measuring cable minimizing the effect of electromagnetic disturbances
EMC-compliant measuring cable minimizing the effect of electromagnetic disturbances
SB01A Safety Barrier
Safety Barrier
SC232/422B The interface converter set enables multi-channel bus systems to be set up easily via the RS232 standard interface integrated in standard PCs.
The interface converter set enables multi-channel bus systems to be set up easily via the RS232 standard interface integrated in standard PCs.
SLS Battery-operated direct-display SLS scale can integrate into existing suspension systems -available both as legal-for-trade and non legal-for trade
Battery-operated direct-display SLS scale can integrate into existing suspension systems -available both as legal-for-trade and non legal-for trade
VKD2R-8 Digital junction box
Digital junction box
VKK1-4 / VKK1R-4 Junction Box
Junction Box
VKK2-8, VKK2R-8 Junction box
Junction box
VKK2R-8 Ex Ex - ATEX 95 junction box
Ex - ATEX 95 junction box