
VKD2R-8 Digital junction box
Key Features
- Bus: RS-485 / RS-422
- Cable length (entire bus): <1000 m
- Connectable HBM-Products with 4-wire bus:
- Digital transducers: C16i, FIT®
- Digitale transducer electronics: AED9101B, AED9201A
- Digitale meas. chains with transducer electronics AD104-R5
- Weighing electronics: WE2107, WE2108, WE2110, DIS2116
- Connectable HBM-Products with 2-wire bus:
- Digitale transducer electronics: AED9101B
- Digitale meas. chains with transducer electronics AD105
- Supply (for active bus termination):
- Operating voltage1) (DC) 6 V ... 15 V ... 30 V
- Currant consumption VKK (only bus termination) ≤ 30 mA
- Temperature ranges:
- Nominal temperature range: -10 °C ... +60 °C [14 °F ... 140 °F]
- Service temperature range: -20 °C ... +70 °C [-4 °F ... 158 °F]
- Storage temperature range: -40 °C ... +85 °C [-40 °F ... 185 °F]
- Material:
- Housing: stainless steel
- Sleeve-nut: brass, nickel plated
- Clamping cone: Neoprene
- Weight: approx. 800 g
- Degree of protection to EN60529 (IEC529): IP65
Product Literature
Please enter your email address.
If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
| VKD2R-8 | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Mounting instructions | |||||||||
| CE-Certificate 223 | |||||||||
Request a Quote for VKD2R-8 !
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
- Connection of the RS-485 / RS-4222 serial interfaces with 2-wire or 4-wire bus
- Connection of up to eight digital HBM transducers and electronic units
- Active bus termination
- EMC-tested
- Degree of protection IP65
Order Number
1-VKD2R-8


