VKK2-8, VKK2R-8 Junction box

HBM’s VKK2-8/VKK2R-8 junction box enables the parallel connection of up to eight load cells in a 6-wire circuit. HBM’s shielding design provides EMC-proofing under EN 45 501.

The terminal boxes also allow the screen to be connected conventionally by means of the screen strands. With this method, EMC-proofing under EN 45 501 is restricted, which can lead to measurement errors when there are electromagnetic interference fields.

Product Description

  • Parallel connection of up to 8 load cells
  • Corner balancing via integrated resistor network
  • EMC-proof according to EN 45501 due to HBM shielding method
  • Protection class IP65 to EN 60529
  • Expandable to more than eight load cells
  • VKK2R-8 with stainless housing

Product Literature

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
VKK2-8, VKK2R-8ENDEESFRITPTCNJPKR
Data SheetPlease log inPlease log inPlease log in
Mounting instructionsPlease log inPlease log inPlease log in

Request a Quote for VKK2-8, VKK2R-8

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.