
C16A Canister Load Cell - Ideal for Vehicle Scales
The C16A is an analog canister load cell with maximum capacities from 20 t to 100 t. This self-centering load cell provides a legal for trade accuracy of up to 5000 divisions (OIML D1, C3, C4, C5). The load cell's robust design together with the patented rotation stop makes the load cell especially fit for use in vehicle scales. Of course it offers IP68 degree of protection. The C16A load cell is optionally available with integrated lightning protection.
C16A Canister Load Cell - Key features
- Self-restoring function
- Simple to install
- Stainless steel materials, laser welded, IP68
- Legal for trade verification up to 5,000d (OIML R60) resp up to 10,000 d (NTEP class III LM)
- Optimized for parallel connection by corner pre-adjustment
- Meets EMC / ESD requirements according to EN 45 501
- Explosion proof versions according to ATEX 95 (optional)
| |
Nominal load | 20 t / 30 t / 40 t / 60 t / 100 t |
Accuracy class | D1, C3 |
Approvals | OIML, NTEP, Ex, GOS |
Protection class | EMC approved |
Material | Stainless steel |
C16A Product Literature (Technical Documentation)
Please enter your email address.
| C16A | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Data Sheets | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet | |||||||||
Safety Instructions | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Safety Instructions II 2 G & II 2 D | |||||||||
| Safety Instructions II 3 G & II 3 D | |||||||||
Certificates | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| OIML Certificate of conformity | |||||||||
| Test certificate | |||||||||
Get a Quote
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
Order Numbers
1-C16A2D1/20T/NN-1
1-C16A2D1/30T/NN-1
1-C16A2D1/40T/NN-1
1-C16A2D1/60T/NN
1-C16A2D1/100T
1-C16A2D1/200T
1-C16A2C3/20T-1
1-C16A2C3/30T-1
1-C16A2C3/40T-1
1-C16A2C3/60T
1-C16A2C3/100T
1-C16A2C4/30T
1-C16A2C4/40T
1-C16AC3/20T/EEXD
1-C16AC3/30T/EEXD
1-C16AC3/40T/EEXD
1-C16AC3/60T/EEXD
1-C16AC3/100T/EEXD
1-C16A/200T/EEXD


