Digital Load Cells: Fast, Precise, Reliable.

An intelligent digital load cell is the heart and soul of your packaging, filling, sorting machines and checkweighers. With the digital load cells from HBM, you benefit from a perfect solution that drives the heartbeat of your dynamic weighing systems.

Reliable, fast, precise ... at an extremely competitive price! 

Digital load cells from HBM based on strain gauges are best choice in the following applications

  • Checkweighers
  • Multihead Combination Weighers
  • Bottling Plants and Filling Machines
  • Batching Weighers
  • Sorting Machines
  • Postal Scales. 

Digital Weighing Brochure

Digital Weighing Brochure
  Product   Description
FIT7A Next-generation digital load cell for checkweighers, sorting and packaging machines. High accuracy & speed.<br>[3kg ... 75kg]
Next-generation digital load cell for checkweighers, sorting and packaging machines. High accuracy & speed.
[3kg ... 75kg]
FIT5A Hermetical encapsulated digital load cell with IP68, IP69K protection for use in harsh environments <br>[5kg ... 50kg]
Hermetical encapsulated digital load cell with IP68, IP69K protection for use in harsh environments
[5kg ... 50kg]
C16i Digital load cell - available in C6 quality
Digital load cell - available in C6 quality
FIT/0 Budget digital load cell for dynamic weighing
Budget digital load cell for dynamic weighing
FIT/1 "All-rounder digital load cell" offering excellent workmanship and high overload protection
"All-rounder digital load cell" offering excellent workmanship and high overload protection
FIT/4 Reliable results for demanding requirements.
Reliable results for demanding requirements.
FIT/5 Fast, robust, precise: The digital load cell for particularly difficult operating conditions
Fast, robust, precise: The digital load cell for particularly difficult operating conditions
PW15AHi Digital single-point load cell: High degree of protection, attractive price
Digital single-point load cell: High degree of protection, attractive price
Additonal Products Description
AED Transducer electronics for digitizing signals supplied by analog load cells
Transducer electronics for digitizing signals supplied by analog load cells
PanelX