Digital Load Cell Product Overview

Digital load cells, created using the basis of strain gage technology, provide a new impetus for the areas of dynamic weighing, sorting, filling and dosing.

The FITdigital load cell: Reliable, durable, highly precise

Through their robust design, HBM’s family of FIT digital load cell provides a long service life and high reliability. FIT digital load cells have been developed specifically for dynamic weighing applications.

The FIT high tech digital load cell meets your demanding requirements on weighing in modern manufacturing lines. Maximum throughput and, at the same time, extremely high accuracy – not a problem with FIT!

AEDPanel_32 version 3: The free professional software for setting up a FIT digital load cell: Diagnosis and analysis of your measurement data as well as debugging and bug-fixing.

NEW: Ethernet gateway
An Ethernet gateway is available for digital load cells with CANopen interface to facilitate integration into control systems. A major benefit for dynamic weighing: Internal data flows are simplified, processes accelerated and costs reduced.

Digital Weighing Brochure

Digital Weighing Brochure
  Product   Description
C16i Digital load cell - available in C6 quality
Digital load cell - available in C6 quality
FIT/0 Budget digital load cell for dynamic weighing
Budget digital load cell for dynamic weighing
FIT/1 "All-rounder digital load cell" offering excellent workmanship and high overload protection
"All-rounder digital load cell" offering excellent workmanship and high overload protection
FIT/4 Reliable results for demanding requirements.
Reliable results for demanding requirements.
FIT/5 Fast, robust, precise: The digital load cell for particularly difficult operating conditions
Fast, robust, precise: The digital load cell for particularly difficult operating conditions
FIT7A Next-generation digital load cell for checkweighers, sorting and packaging machines. High accuracy & speed.
Next-generation digital load cell for checkweighers, sorting and packaging machines. High accuracy & speed.
PW15AHi Digital single-point load cell: High degree of protection, attractive price
Digital single-point load cell: High degree of protection, attractive price
CC-Link Gateway Integrate Digital Load Cells into CC-Link networks
Integrate Digital Load Cells into CC-Link networks