
C16i - Digital Load Cell - Available in C6 Quality
With the digital load cell C16i and the DIS2116 digital weighing indicator, HBM provides a digital weighing system solution offering clear advantages over a conventional solution.
Product Description
- Facilitated off-center load compensation with platform weighing machines: comfortable and error-free sensitivity balance via software command; no soldering in of resistors etc.
- Reduces hardware required: no weighing indicator nor alibi printer necessary.
- Lower noise sensitivity: digital signal transmission.
The C16i digital load cell has the same dimensions as the analog C16a version. Therefore, no mechanical modifications are required when retrofitting the scales.
Experience the C16i in action: The digital truck scale
Product Literature
Please enter your email address.
If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
| C16i | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Data Sheets | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet | |||||||||
Mounting instructions | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Mounting instructions | |||||||||
Certificates | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| CE-Certificate 185 | |||||||||
| OIML Certificate of conformity | |||||||||
| Test certificate | |||||||||
Request a Quote!
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
Key Features
- Digital output signal (RS-485/4-wire)
- Self restoring rocker pin
- Simple to install
- Stainless steel material, laser welded, IP68
- Legal for trade verification according to OIML R60 up to 6000d
- Meets EMC/ESD requirements according to EN 45501
- Inbuild overvoltage protection
- Nominal load: 20 t / 30 t / 40 t / 60 t
- Accuracy class: D1, C3 and also C6 accuracy
- Approvals: OIML, GOS
- Protection class: IP 68 (IP 69K)
Related Products
Order Numbers
1-C16I3C3/20T
1-C16I3C3/30T
1-C16I3C3/40T
1-C16I3C3/60T
1-C16I3C4/20T
1-C16I3C4/30T
1-C16I3C4/40T




