CC-LINK Gateway for load cells and weighing electronics

Filling and batching processes safely under control: with HBM and CC-LINK

Load cells from HBM Test and Measurement ensure optimal results in industrial applications, for example in batching and filling machines. Users throughout the world appreciate the ruggedness, precision and quality of weighing technology "made by HBM".

In addition, FIT® series digital load cells and AED weighing electronics from HBM are ideally suited for integration in industrial automation environments via CC-LINK; a separate gateway is available for connection to CC-LINK. It enables you to easily integrate professional digital weighing technology from HBM into applications using Mitsubishi PLCs. Benefit directly from facilitated internal data flows, faster and more precise filling processes as well as significantly increased efficiency.

CC-LINK Gateway Product Literature

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
CC-Link Gateway

Data Sheets

ENDEESFRITPTCNJPKR
Data Sheet - AD105CPlease log in
Data Sheet - CC-LINK GatewayPlease log inPlease log inPlease log inPlease log in

Operating Manuals

ENDEESFRITPTCNJPKR
Operating Manual CC-LINK GatewayPlease log inPlease log inPlease log inPlease log in

Request a quote for CC-Link Gateway

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.

AED Transducer Electronics

AED Transducer Electronics

Turning your analog load cells into digital allrounders:

AED with gateway to CC-LINK