![]() |
|||||||||||
|
FIT®/4 - Top Quality digital load cell for the Filling of Liquids in Constantly Humid Environments
|
|||||||||||
|
The FIT ®/4 digital load cell comes with a housing made of stainless steel. The cable entry, fixation and ventilation are located on the load cell underside. Reliable results for demanding requirements. The FIT®/4 digital load cell meets the highest demands on speed and reliability in your heavy-duty system. Even 1,200 measurements per second are not a problem with FIT®/4. The integrated overload proection of 1,000 percent of the maximum capacity provides additional safety for your application. Thanks to the sound workmanship of its stainless steel housing, you can rely on the long service life and high reliability of the FIT®/1 load cell. FIT load cells are mainly used in applications where speed and accuracy are crucial factors: checkweighers, multi-station combination weighers, sorting plants, dynamic postal scales, and filling plants. Different versions of the FIT®/4 digital load cell are available: In addition to the standard types, various extended versions with control functions for diagnosis and batching (two connecting cables) can be provided. Please refer to the data sheet for more detailed information. AEDPanel_32 version 3: The free professional software for setting up the FIT® load cells : Diagnosis and analysis of your measurement data as well as debugging and bug-fixing. Key Feature(s)
|
|||||||||||