![]() |
|||||||||||
|
FIT®/5 - Fast, robust, precise: The digital load cell for particularly difficult operating conditions
|
|||||||||||
|
Fast, precise – and nonetheless fit for difficult industrial operating conditions. The FIT®/5 digital load cell superbly performs this balancing act. Thanks to its hermetical encapsulation from stainless steel the FIT®/5 load cell can be used even under the most adverse conditions (IP68 protection). The FIT®/5 digital load cell also offers you the FIT® familiy’s proven speed and reliability. Profit from the quick digital filtering and scaling of the measurement signal – with up to 1,200 measurements. The integrated overload protection and the suitability for legal-for-trade applications per OIML R60 up to 3,000 divisions (under way) ensure reliability and safety in your heavy-duty plant. FIT load cells are mainly used in applications where speed and accuracy are crucial factors: checkweighers, multi-station combination weighers, sorting plants, dynamic postal scales, and filling plants. Different versions of the FIT®/5 digital load cell are available: In addition to the standard types, various extended versions with control functions (two connector plugs) for diagnosis and batching can be provided. Please refer to the data sheet for more detailed information.
AEDPanel_32 version 3: The free professional software for setting up the FIT® load cells : Diagnosis and analysis of your measurement data as well as debugging and bug-fixing. Key Feature(s)
|
|||||||||||