Beam Load Cells from HBM

In almost all sectors where goods are produced, processed or controlled, a HBM Beam Load Cell and weighing technology component can be found.

For the majority of HBM Beam Load Cells official approval certificates are available.

Many load cells are also available for the various zone areas in accordance with the valid ATEX directive.

Find the right Beam Load Cell for your need:

Pressure Load Cell for pressure measurement (also Pressure transducer or Pressure Sensor)

Force Load Cell for force measurement (also as Force Transducer or Force Sensor)

  Product   Description
Z6 HBM beam load cell with 6-wire-technology; accuracy classes: D1, C3, C4, C6
HBM beam load cell with 6-wire-technology; accuracy classes: D1, C3, C4, C6
[5 kg ... 1 t]
HLC HBM beam load cell with 6-wire-technology; accuracy classes: D1, C3, C4, C6
HBM beam load cell with 6-wire-technology; accuracy classes: D1, C3, C4, C6
[220 kg ... 10 t]
BLC HBM beam load cell with 6-wire-technology; accuracy classes: D1, C3
HBM beam load cell with 6-wire-technology; accuracy classes: D1, C3
[550 kg ... 1.76 t]
ELC HBM beam load cell with special cable; accuracy class: 1%
HBM beam load cell with special cable; accuracy class: 1%
[220 kg ... 1.76 t]
Z7A HBM shear beam load cell with low transducer height; accuracy classes: D1, C3
HBM shear beam load cell with low transducer height; accuracy classes: D1, C3
[500 kg ... 1 t]