BLC - Legal for Trade Load Cell with Maximum Capacities From 550 kg up to 1.76 t
The BLC load cell is a legal for trade load cell with maximum capacities from 550 kg up to 1.76 t. This load cell type provides an accuracy of D1 and C3 (OIML). Its robust design (IP67) and the noise insensitive 6-wire technique of the load cell make it fit for use in many different applications such as platform scales, conveyor scales and weighing modules for tank weighing.
Key Features
- Small dimensions
- Stainless steel
- Meets EMC standards (EN 45 501)
- Complies with OIML R60 regulations up to 3000 d
- Protection class IP 67
Nominal load | 550 kg ... 1.76 t |
Accuracy class | D1, C3 |
Material | stainless steel |
Product Literature
Product Literature
Please enter your email address.
If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
| BLC | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Data Sheets | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet | |||||||||
Mounting instructions | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Mounting instructions | |||||||||
Certificates | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| CE-Certificate 095 | |||||||||
| Test certificate | |||||||||
Request a Quote!
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
Order Numbers
1-BLCB1C3/550KG-1
1-BLCB1C3/1.1T-1
1-BLCB1C3/1.76T-1