BLC - Legal for trade load cell with maximum capacities from 550 kg up to 1.76 t

The BLC load cell is a legal for trade load cell with maximum capacities from 550 kg up to 1.76 t. This load cell type provides an accuracy of D1 and C3 (OIML). Its robust design (IP67) and the noise insensitive 6-wire technique of the load cell make it fit for use in many different applications such as platform scales, conveyor scales and weighing modules for tank weighing.

Key Features

  • Small dimensions
  • Stainless steel
  • Meets EMC standards (EN 45 501)
  • Complies with OIML R60 regulations up to 3000 d
  • Protection class IP 67

Nominal load

550 kg ... 1.76 t

Accuracy class

D1, C3

Material

stainless steel

Product Literature

Product Literature

Please enter your email address.

If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
BLC

Data Sheets

ENDEESFRITPTCNJPKR
Data SheetPlease log inPlease log inPlease log in

Mounting instructions

ENDEESFRITPTCNJPKR
Mounting instructionsPlease log inPlease log inPlease log in

Certificates

ENDEESFRITPTCNJPKR
CE-Certificate 095Please log inPlease log inPlease log in
Test certificatePlease log inPlease log in

Request a Quote!

Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.

Order Numbers

1-BLCB1C3/550KG-1
1-BLCB1C3/1.1T-1
1-BLCB1C3/1.76T-1