C2 - Low profile stainless steel load cell
The stainless steel C2 load cell is available with maximum capacities from 50 kg to 50 t and accuracies of 0.1 % or 0.2 %. The robust load cell is distinguished by its high permissible sustained load and low profile.
Key Features
- Load cells made of corrosion-resistant materials
- Small deflection
- High permissible dynamic load
- Six-wire circuit
- Low profile
- Meets EMC requirements according to EN 45 501
- Explosion proof version acc. to ATEX95 optional
Nominal load | 50 kg / 100 kg / 200 kg / 500 kg / 1 t / 2 t / 5 t / 10 t / 20 t / 50 t |
Accuracy class | 0,1 % / 0,2 % (50kg nominal load) |
Approvals | Ex, GOS |
Protection class | EMC approved |
Material | Stainless steel |
Product Literature
Please enter your email address.
If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
| C2 (kg / t) | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Mounting instructions | |||||||||
| Safety Instructions | |||||||||
| EC-Type Examination Certificate | |||||||||
| CE-Certificate 193 | |||||||||
| CE-Certificate 258 | |||||||||
| CE-Certificate 261 | |||||||||
| CE-Certificate 034 | |||||||||
| Test certificate | |||||||||
| EC-Type Examination Certificate PTB 01 ATEX 2208 | |||||||||
| EC-Type Examination Certificate DTM 01 ATEX E 041 X | |||||||||
| Safety Instructions II 2 G & II 2 D | |||||||||
| Safety Instructions II 3 G & II 3 D | |||||||||
| EN |
Request a Quote!
Thank you for your interest in HBM. This form allows you to request a quote within one mouseclick.



