ELC - Robust load cell with maximum capacities from 220 kg to 1.76 t
The ELC load cell is a robust load cell with maximum capacities from 220 kg to 1.76 t.This load cell type provides an accuracy of 1 %. Its robust design (IP 67 and IP 68) and the load cell's special cable make it fit for use in many different applications such as platform scales, conveyor scales and weighing modules for tank weighing.
Key Features
- Small dimensions
- Stainless steel
- Meets EMC standards (EN 45 501)
- Protection class IP67 (ELCB) or IP68 (ELCB HS)
Nominal load | 220 kg / 550 kg / 1.1 t / 1.76 t |
Accuracy class | 1% |
Material | Stainless steel |
Product Literature
Product Literature
Please enter your email address.
If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
| ELC | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Mounting instructions | |||||||||
| CE-Certificate 095 | |||||||||
Request a Quote!
Thank you for your interest in HBM. Please complete the form below and an HBM representative will respond shortly.
Order Numbers
1-ELCB2HS/220KG-1
1-ELCB2HS/550KG-1
1-ELCB2HS/1.1T-1
1-ELCB2HS/1.76T-1