HLC - Legal for trade load cell with maximum capacities from 220 kg to 10 t
The HLC load cell is a legal for trade load cell with maximum capacities from 200 kg up to 10 t. This load cell type provides an accuracy of D1, C3 (OIML) and also C6 (OIML R60). Its robust design (IP68) and the noise insensitive 6-wire technique of the load cell make it fit for use in many different applications such as platform scales, conveyor scales and weighing modules for tanks. An ATEX version of the HLC load cell is optionally available.
Key Features
- Hermetically sealed (IP68)
- Stainless steel
- Low overall height
- Meets EMC/ESD requirements according to EN 45 501
- Complies with OIML R60 regulations up to 3000d for scales acc. to EN 45501
- Explosion-proof versions acc. to ATEX95 optional
- Nominal load 220 kg / 550 kg / 1.1 t / 1.76 t / 2.2 t / 4.4 t / 10t
- Accuracy class D1, C3, C6
- Approvals: OIML, NTEP, Ex, GOS
- Protection class: EMC approved
- Material: Stainless steel
- Optional: Accuracy class C6 with OIML R60 test report
Product Literature
Please enter your email address.
If you already have an account with HBM.com, log in here using your email address to get unlimited access to HBM's complete technical documentation.
| HLC | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| EC-Type Examination Certificate | |||||||||
| Test certificate | |||||||||
| Safety Instructions II 2 G & II 2 D | |||||||||
| Safety Instructions II 3 G & II 3 D | |||||||||
| EN |
Request a Quote!
Thank you for your interest in HBM. This form allows you to request a quote within one mouseclick.